Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Supplementary details | Z=without |
Clogging indicator | D4=VM 2 D.0 / -L24 |
Filtration rating | 10=10µm ON; BN/AM |
Filter material | B=Optimicron (ON) |
Filter size | 1=Element 330 |
Electric motor voltage | N=380-420V-50Hz;440-480-60Hz |
Motor-pump group | 6=40l/min; 1.5kW |
Seals | V=FPM(Viton) |
Type code | 10=Standard |
Versions | S=stationary with switching |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media