Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO3503-00001 | Download 1.23 MB |
[ "CS" ] | PRO3503-00001 | Download 1.23 MB |
[ "DA" ] | PRO3503-00001 | Download 1.23 MB |
[ "DE" ] | PRO3503-00001 | Download 1.24 MB |
[ "DE-AT" ] | PRO3503-00001 | Download 1.24 MB |
[ "DE-CH" ] | PRO3503-00001 | Download 1.24 MB |
[ "EN" ] | PRO3503-00001 | Download 1.23 MB |
[ "EN-AE" ] | PRO3503-00001 | Download 1.23 MB |
[ "EN-CH" ] | PRO3503-00001 | Download 1.23 MB |
[ "EN-IN" ] | PRO3503-00001 | Download 1.23 MB |
[ "EN-PL" ] | PRO3503-00001 | Download 1.23 MB |
[ "EN-ZA" ] | PRO3503-00001 | Download 1.23 MB |
[ "ES" ] | PRO3503-00001 | Download 1.23 MB |
[ "ES-AR" ] | PRO3503-00001 | Download 1.23 MB |
[ "ES-MX" ] | PRO3503-00001 | Download 1.23 MB |
[ "FI" ] | PRO3503-00001 | Download 1.23 MB |
[ "FR" ] | PRO3503-00001 | Download 1.18 MB |
[ "FR-CH" ] | PRO3503-00001 | Download 1.18 MB |
[ "HU" ] | PRO3503-00001 | Download 1.23 MB |
[ "ID" ] | PRO3503-00001 | Download 1.23 MB |
[ "IT" ] | PRO3503-00001 | Download 1.23 MB |
[ "IT-CH" ] | PRO3503-00001 | Download 1.23 MB |
[ "JA" ] | 3503 00001 | Download 0.23 MB |
[ "KO" ] | PRO3503-00001 | Download 1.23 MB |
[ "MS" ] | PRO3503-00001 | Download 1.23 MB |
[ "NL" ] | PRO3503-00001 | Download 1.23 MB |
[ "NL-BE" ] | PRO3503-00001 | Download 1.23 MB |
[ "NO" ] | PRO3503-00001 | Download 1.23 MB |
[ "PL" ] | PRO3503-00001 | Download 1.23 MB |
[ "PT" ] | PRO3503-00001 | Download 1.23 MB |
[ "SK" ] | PRO3503-00001 | Download 1.23 MB |
[ "SV" ] | PRO3503-00001 | Download 1.23 MB |
[ "TR" ] | PRO3503-00001 | Download 1.23 MB |
[ "ZH" ] | PRO3503-00001 | Download 1.23 MB |
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 4 |
Series | 330 |
Material Bladder | NBR |
Material Accumulator shell | Carbon steel |
Material – fluid port | Carbon steel |
Preferred models | No |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can't be found at the product category level, but directly on the individual products.
Media