Pressure HDA 4000-H with HSI-sensor detection

  • Pressure transmitter
  • For HMG 500, HMG 510, HMG 2500, HMG 4000
  • HSI interface (HYDAC Sensor Interface)
  • Stainless steel measuring sensor with thin-film strain gauge
  • Measuring range from -1 to 9 up to 0 to 2,000 bar
  • Accuracy ± 0.25% FS type; ± 0.5% FS max
  • Search Bar: Search Bar
SKU
GP_1000562592
Product Search
Filter selection
Reset filter
Grouped product items
HDA 4748-H-0250-000
Material-No. 909337
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0400-000
Material-No. 909427
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0016-000
Material-No. 909425
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0100-000
Material-No. 909426
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0600-000
Material-No. 909428
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0009-000(-1...+9bar)
Material-No. 909429
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0060-000
Material-No. 909554
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-0150-000(psi)
Material-No. 920663
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-6000-000(psi)
Material-No. 920664
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-9000-000(psi)
Material-No. 920665
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-0135-000(-14,5...135,5psi)
Material-No. 920755
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-3000-000(psi)
Material-No. 920756
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-1500-000(psi)
Material-No. 920757
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4728-H-1000-000
Material-No. 921229
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0160-000
Material-No. 922944
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 47Z8-H-0100-G01-000
Material-No. 924414
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 flush membrane, ISO 1179-2
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 47Z8-H-0600-G01-000
Material-No. 924415
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 flush membrane, ISO 1179-2
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-09,0-000
Material-No. 928161
Approval:
UL approval
Electrical connection:
M12x1 / 8p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Electronic Pressure Transmitter with HSI Sensor Recognition HDA 4748-H
Product brochure EN

(0.74 MB)