3-way and 4-way ball valves with threaded connection

HYDAC 3- and 4-way ball valves with threaded connection direct your media into the intended channels. Our multiway ball valves offer a wide selection of diversion and shut-off options and adapted sealing systems. Nominal diameter 04-32, nominal pressure up to 500 bar. Find the right product for your needs here. Find out more
SKU
GP_1000212946
learn more ...
  • Search Bar : $SL-1000069248 [1000544781] [pl]
Product Search
Filter selection
Reset filter
Nominal size DN
Select all Reset selection
Nominal pressure [bar]
Select all Reset selection
Ball valve connection type
Select all Reset selection
Standard
Select all Reset selection
Show more filters

3-way and 4-way ball valves with threaded connection


Nominal diameter DN06-32Nominal pressures up to 500 bar
Grouped product items
KH4-G1/4-X-1112-06X
Material-No. 3016290
Ball bore:
X
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-G1/2-X-1112-06X
Material-No. 3019859
Ball bore:
X
Approval/test certificate:
No approval
Nominal pressure:
400
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-G1/8-L-1112-09X
Material-No. 398522
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-G1/8-T-1112-09X
Material-No. 398524
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-G1/8-T-1112-09X
Material-No. 398526
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-G1/8-X-1112-09X
Material-No. 398528
Ball bore:
X
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-G1/4-T-1112-09X
Material-No. 398570
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-G3/8-T-1112-09X
Material-No. 398579
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-G3/8-T-1112-09X
Material-No. 398581
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-G1/2-L-1112-09X
Material-No. 398592
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
400
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-G1/2-T-1112-09X
Material-No. 398595
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
400
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-G1/2-L-1112-02X
Material-No. 398600
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
400
Wrench size:
SW14
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-G3/4-T-1112-09X
Material-No. 398605
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
315
Wrench size:
SW17
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-G3/4-T-1112-09X
Material-No. 398607
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
315
Wrench size:
SW17
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-G3/4-X-1112-09X
Material-No. 398609
Ball bore:
X
Approval/test certificate:
No approval
Nominal pressure:
315
Wrench size:
SW17
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-08SR-L-1112-09X
Material-No. 398616
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-08SR-T-1112-09X
Material-No. 398618
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-08SR-T-1112-09X
Material-No. 398620
Ball bore:
T
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH4-08SR-X-1112-09X
Material-No. 398622
Ball bore:
X
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KH3-10SR-L-1112-09X
Material-No. 398624
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KH3/KH4 3-Way and 4-Way Ball Valves
Product brochure EN

(1.37 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)