The store will not work correctly in the case when cookies are disabled.
NC, one-way flow (symbol Z)
- 2 directions / 2 positions
- Directional poppet valve
- Normally closed
- Allows flow through one side
Read more
Show less
Product Search
Flow rate range Q [l/min]
Select all
Reset selection
Flow rate range Q [l/min]
Setting range P [bar]
Select all
Reset selection
Setting range P [bar]
Cavity
Select all
Reset selection
Cavity
Nom. size
Select all
Reset selection
Nom. size
Type of installation
Select all
Reset selection
Type of installation
Sealing material
Select all
Reset selection
Sealing material
Coil
Select all
Reset selection
Coil
Plug connector type
Select all
Reset selection
Plug connector type
Manual override
Select all
Reset selection
Manual override
Model
Select all
Reset selection
Model
Additional function
Select all
Reset selection
Additional function
Sorry, there are no results matching your filters.
Do you need a custom solution? You can send a product enquiry straight to our experts.
&page[category][path]=1%2F2%2F6054%2F6247%2F6251%2F6255&page[category][breadcrumb]=Valves%7CDirectional%20valves%7C2%2F2-way%20poppet%20valves%2C%20solenoid-operated&page[product_list][page_count]=1&page[product_list][product_count]=8&page[product_list][current_page]=1&page[product_list][sort_order]=position&page[product_list][sort_direction]=asc&page[product_list][display_mode]=grid&session[uid]=6c1c2dca-e7da-244d-b0be-bbedbace02a8&session[vid]=c1b59c4d-147d-f632-1581-fed92120ecaa&page[site]=www.hydac.com&page[url]=%2Fshop%2Fen-pl%2Fvalves%2Fdirectional-valves%2F2-2-way-poppet-valves-solenoid-operated%2Fnc-one-way-flow-symbol-z&page[title]=NC%2C%20one-way%20flow%20(symbol%20Z)%20-%202%2F2-way%20poppet%20valves%2C%20solenoid-operated%20-%20Directional%20valves%20-%20Valves%20%7C%20HYDAC&page[resolution][x]=1280&page[resolution][y]=720)