Technical data
Approval | None |
---|---|
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | IO-Link |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 16 |
Pressure range min value | -1 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_930049_HPT 1446S-F31-C-0016-031(-1…16bar)
Software
EN
(0.73 MB)