Technical data
Approvals and certificates | UL approval |
---|---|
Additional interface | IO-Link |
Electrical connection | M12x1 / 4p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Switching outputs | 2 |
Setting range max value | 2.5 |
Setting range min value | 0 |
Pressure unit | BAR |
Type of pressure | Absolute |
Display | Yes |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

IODD_926837_EDS 3146-F31-02,5-000-F1
Software
EN
(0.04 MB)