Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO18332-00001 | Download 0 MB |
[ "CS" ] | PRO18332-00001 | Download 0 MB |
[ "DA" ] | PRO18332-00001 | Download 0 MB |
[ "DE" ] | PRO18332-00001 | Download 0 MB |
[ "DE-AT" ] | PRO18332-00001 | Download 0 MB |
[ "DE-CH" ] | PRO18332-00001 | Download 0 MB |
[ "EN" ] | PRO18332-00001 | Download 0 MB |
[ "EN-AE" ] | PRO18332-00001 | Download 0 MB |
[ "EN-CH" ] | PRO18332-00001 | Download 0 MB |
[ "EN-IN" ] | PRO18332-00001 | Download 0 MB |
[ "EN-PL" ] | PRO18332-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO18332-00001 | Download 0 MB |
[ "ES" ] | PRO18332-00001 | Download 0 MB |
[ "ES-AR" ] | PRO18332-00001 | Download 0 MB |
[ "ES-MX" ] | PRO18332-00001 | Download 0 MB |
[ "FI" ] | PRO18332-00001 | Download 0 MB |
[ "FR" ] | PRO18332-00001 | Download 0 MB |
[ "FR-CH" ] | PRO18332-00001 | Download 0 MB |
[ "HU" ] | PRO18332-00001 | Download 0 MB |
[ "ID" ] | PRO18332-00001 | Download 0 MB |
[ "IT" ] | PRO18332-00001 | Download 0 MB |
[ "IT-CH" ] | PRO18332-00001 | Download 0 MB |
[ "JA" ] | PRO18332-00001 | Download 0 MB |
[ "KO" ] | PRO18332-00001 | Download 0 MB |
[ "MS" ] | PRO18332-00001 | Download 0 MB |
[ "NL" ] | PRO18332-00001 | Download 0 MB |
[ "NL-BE" ] | PRO18332-00001 | Download 0 MB |
[ "NO" ] | PRO18332-00001 | Download 0 MB |
[ "PL" ] | PRO18332-00001 | Download 0 MB |
[ "PT" ] | PRO18332-00001 | Download 0 MB |
[ "SK" ] | PRO18332-00001 | Download 0 MB |
[ "SV" ] | PRO18332-00001 | Download 0 MB |
[ "TR" ] | PRO18332-00001 | Download 0 MB |
[ "ZH" ] | PRO18332-00001 | Download 0 MB |
[ "BG" ] | 18130 00001 | Download 2.23 MB |
[ "CS" ] | 18130 00001 | Download 2.23 MB |
[ "DA" ] | 18130 00001 | Download 2.23 MB |
[ "DE" ] | 18130 00001 | Download 2.24 MB |
[ "DE-AT" ] | 18130 00001 | Download 2.24 MB |
[ "DE-CH" ] | 18130 00001 | Download 2.24 MB |
[ "EN" ] | 18130 00001 | Download 2.23 MB |
[ "EN-AE" ] | 18130 00001 | Download 2.23 MB |
[ "EN-CH" ] | 18130 00001 | Download 2.23 MB |
[ "EN-IN" ] | 18130 00001 | Download 2.23 MB |
[ "EN-PL" ] | 18130 00001 | Download 2.23 MB |
[ "EN-ZA" ] | 18130 00001 | Download 2.23 MB |
[ "ES" ] | 18130 00001 | Download 2.23 MB |
[ "ES-AR" ] | 18130 00001 | Download 2.23 MB |
[ "ES-MX" ] | 18130 00001 | Download 2.23 MB |
[ "FI" ] | 18130 00001 | Download 2.23 MB |
[ "FR" ] | 18130 00001 | Download 2.23 MB |
[ "FR-CH" ] | 18130 00001 | Download 2.23 MB |
[ "HU" ] | 18130 00001 | Download 2.23 MB |
[ "ID" ] | 18130 00001 | Download 2.23 MB |
[ "IT" ] | 18130 00001 | Download 2.23 MB |
[ "IT-CH" ] | 18130 00001 | Download 2.23 MB |
[ "JA" ] | 18130 00001 | Download 2.23 MB |
[ "KO" ] | 18130 00001 | Download 2.23 MB |
[ "MS" ] | 18130 00001 | Download 2.23 MB |
[ "NL" ] | 18130 00001 | Download 2.23 MB |
[ "NL-BE" ] | 18130 00001 | Download 2.23 MB |
[ "NO" ] | 18130 00001 | Download 2.23 MB |
[ "PL" ] | 18130 00001 | Download 2.23 MB |
[ "PT" ] | 18130 00001 | Download 2.23 MB |
[ "SK" ] | 18130 00001 | Download 2.23 MB |
[ "SV" ] | 18130 00001 | Download 2.23 MB |
[ "TR" ] | 18130 00001 | Download 2.23 MB |
[ "ZH" ] | 18130 00001 | Download 2.23 MB |
Approval | UL approval |
---|---|
Electrical connection | M12x1 / 5p |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | HSI interface |
Accuracy | 0.50% max = 0.25% typ. |
Pressure range max value | 160 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Relative |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Electronic Pressure Transmitter with HSI Sensor Recognition HDA 4748-H
Product brochure
EN
(0 MB)
Accessories for measuring instruments, display and service units
Product brochure
EN
(2.23 MB)