DZ5E-01X-100V

Part number
710297
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Pressure sequence valve
Adjustment type Tool
Cavity 06020
Qmax valves [l/min] 20
Product family DZ5E
Pressure set prod. fam. [bar] 10 - 350
Function Poppet valve
Flow rate range Q [l/min] 0 - 20
Pressure setting range [bar] 10 - 100
Nominal size 5
Object designation DZ5E-01X-100V
Pmax [bar] 350
Control type Direct-acting
Type of installation Metric
Sealing material FKM
Part number 710297
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DZ5E Pressure Sequence Valve
Product brochure EN

(0.3 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)