Technical data
Colour/finish | RAL 7035 Light grey |
---|---|
Refrigerant | R513a |
Voltage (60Hz) | 440 - 0 |
Voltage (50Hz) | 400 - 0 |
Cooling system | Compressor, air |
Housing | S6 |
Cooling capacity at 20°C/35°C tu | 20000 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Additional documents for cooler 4735818
Operating/maintenance instructions
EN
(2.34 MB)

BUW BEISTELLKÜHLER S-REIHE NUR HOMEPAGE
Operating/maintenance instructions
EN
(2.61 MB)

4570128 Produktionformation
Product information
EN
(7.83 MB)

4602249 Produkinformation
Product information
EN
(2.35 MB)

4602251 Produktinformation
Product information
EN
(2.37 MB)

RFCS-S Smart Line Product info
Product information
EN
(0.54 MB)