N2S-VH-470-400/50/3-6X-4-6-OMN

Part number
4623149
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
M20003778 500
M20003853 400
Nitrogen charging unit, type N2S-VH
Container size [l] 13
Volume flow 1 0,9
Unit, max. permitted pressure bar
M20003772 04
M20003852 AC
M20003854 50
M20003860 16
M20003858 44
M20003855 3
M20003782 -15
M20003783 50
Max. permitted media temp. [°C] 70
Min. permitted media temp. [°C] 10