The store will not work correctly in the case when cookies are disabled.
HRFBS 1 A1 22 ST BL FORM A DIN 3567
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Application, clamp |
Pipe mounting |
Pipe ød1-Fl. bolt clamp [mm] |
22 |
DIN 3567 Model |
Type A (pair of flat steel bolts) |
DIN 3567 Size |
1 |