FSK-0254-2.5O-00000/O-TSL80-O/M12.000

Part number
3434438
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features None
Switch points 1SP
Material, connector, FSK PA
Connector design FSK Rectangular (MPM)
Nominal pressure [MPa] 0.05
Nominal pressure [bar] 0.5
Surface protection Steel, zinc-plated (scr. + nut)
Mounting nut With (fas. nut)
Contrast pane Without
Fastening screw FSK M12
Additional function (+ banjo bolt) Temperature switch
Material, frame, FSK Aluminium
Pipe material PA
Pipe geometry Oval
Switching function FSK Opening contact (NC)
Plug connector design FSK MPM (2+E)
Gasket/O-ring 0
Material, O-ring/sealing disc FPM
Nom. size FSA/FSK 254
Model, FSA / FSK FSK
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual FSK
Operating/maintenance instructions EN

(0.29 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)

FSK...LED Fluid level sensor
Product brochure EN

(0.61 MB)

Constantly monitor tank fill levels with FSA and FSK
Product brochure EN

(3.22 MB)