The store will not work correctly in the case when cookies are disabled.
HYDAC HEX S610-20-00/G1"
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Connection size [inch] |
1 |
Type of connection |
Female thread |
Braze material |
Copper |
Plate material |
Stainless steel |
PHE size |
610 |
PHE model |
Standard |
Number of plates |
20 |