The store will not work correctly in the case when cookies are disabled.
SFF 400 W M XX A 1.1 /-V
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, filter |
0=no other features |
Bypass |
0.2 bar |
Sealing material |
V=Viton |
Connection size |
65 |