Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 7209 00001 | Download 0.79 MB |
[ "CS" ] | 7209 00001 | Download 0.79 MB |
[ "DA" ] | 7209 00001 | Download 0.79 MB |
[ "DE" ] | 7209 00001 | Download 0.78 MB |
[ "DE-AT" ] | 7209 00001 | Download 0.78 MB |
[ "DE-CH" ] | 7209 00001 | Download 0.78 MB |
[ "EN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-AE" ] | 7209 00001 | Download 0.79 MB |
[ "EN-CH" ] | 7209 00001 | Download 0.79 MB |
[ "EN-IN" ] | 7209 00001 | Download 0.79 MB |
[ "EN-PL" ] | 7209 00001 | Download 0.79 MB |
[ "EN-ZA" ] | 7209 00001 | Download 0.79 MB |
[ "ES" ] | 7209 00001 | Download 0.79 MB |
[ "ES-AR" ] | 7209 00001 | Download 0.79 MB |
[ "ES-MX" ] | 7209 00001 | Download 0.79 MB |
[ "FI" ] | 7209 00001 | Download 0.79 MB |
[ "FR" ] | 7209 00001 | Download 0.79 MB |
[ "FR-CH" ] | 7209 00001 | Download 0.79 MB |
[ "HU" ] | 7209 00001 | Download 0.79 MB |
[ "ID" ] | 7209 00001 | Download 0.79 MB |
[ "IT" ] | 7209 00001 | Download 0.79 MB |
[ "IT-CH" ] | 7209 00001 | Download 0.79 MB |
[ "JA" ] | 7209 00001 | Download 0.79 MB |
[ "KO" ] | 7209 00001 | Download 0.79 MB |
[ "MS" ] | 7209 00001 | Download 0.79 MB |
[ "NL" ] | 7209 00001 | Download 0.79 MB |
[ "NL-BE" ] | 7209 00001 | Download 0.79 MB |
[ "NO" ] | 7209 00001 | Download 0.79 MB |
[ "PL" ] | 7209 00001 | Download 0.79 MB |
[ "PT" ] | 7209 00001 | Download 0.79 MB |
[ "SK" ] | 7209 00001 | Download 0.79 MB |
[ "SV" ] | 7209 00001 | Download 0.79 MB |
[ "TR" ] | 7209 00001 | Download 0.79 MB |
[ "ZH" ] | 7209 00001 | Download 0.79 MB |
[ "BG" ] | PRO7112-00001 | Download 0.77 MB |
[ "CS" ] | PRO7112-00001 | Download 0.77 MB |
[ "DA" ] | PRO7112-00001 | Download 0.77 MB |
[ "DE" ] | PRO7112-00001 | Download 1.18 MB |
[ "DE-AT" ] | PRO7112-00001 | Download 1.18 MB |
[ "DE-CH" ] | PRO7112-00001 | Download 1.18 MB |
[ "EN" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-AE" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-CH" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-IN" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-PL" ] | PRO7112-00001 | Download 0.77 MB |
[ "EN-ZA" ] | PRO7112-00001 | Download 0.77 MB |
[ "ES" ] | PRO7112-00001 | Download 0.77 MB |
[ "ES-AR" ] | PRO7112-00001 | Download 0.77 MB |
[ "ES-MX" ] | PRO7112-00001 | Download 0.77 MB |
[ "FI" ] | PRO7112-00001 | Download 0.77 MB |
[ "FR" ] | PRO7112-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO7112-00001 | Download 0.7 MB |
[ "HU" ] | PRO7112-00001 | Download 0.77 MB |
[ "ID" ] | PRO7112-00001 | Download 0.77 MB |
[ "IT" ] | PRO7112-00001 | Download 0.77 MB |
[ "IT-CH" ] | PRO7112-00001 | Download 0.77 MB |
[ "JA" ] | PRO7112-00001 | Download 0.82 MB |
[ "KO" ] | PRO7112-00001 | Download 0.77 MB |
[ "MS" ] | PRO7112-00001 | Download 0.77 MB |
[ "NL" ] | PRO7112-00001 | Download 0.77 MB |
[ "NL-BE" ] | PRO7112-00001 | Download 0.77 MB |
[ "NO" ] | PRO7112-00001 | Download 0.77 MB |
[ "PL" ] | 7112 00001 | Download 1.2 MB |
[ "PT" ] | PRO7112-00001 | Download 0.77 MB |
[ "SK" ] | PRO7112-00001 | Download 0.77 MB |
[ "SV" ] | PRO7112-00001 | Download 0.77 MB |
[ "TR" ] | PRO7112-00001 | Download 0.77 MB |
[ "ZH" ] | 7112 00001 | Download 1.55 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | BM=vis. with man. reset |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 5 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Filter Elements and Filtration Solutions for Wind Turbines
Product brochure
EN
(0.79 MB)