0008 L 001 BN4AM

Part number
1266080
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features, element 0=no other features
Element type L – air filter elements
Size 0008
Filter material, element BN/AM=Beta/Aquamicron
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Filtration rating 1

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
BN4AM Betamicron®/Aquamicron® Filter Elements
Product brochure EN

(0.26 MB)