Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | L=ball changeover L-shaped |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | C=electrical switch |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 3 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 315 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list
EN
(1.35 MB)
DFDK Change-Over Pressure Filter
Product brochure
EN
(0 MB)