Technical data
Other features | A2=response pressure CI 2 bar, L24=lamp voltage 24V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | D=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 20 |
Filter material | ON=Optimicron low pressure |
pmax [bar] | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LF-LFF Inline Filter
Spare parts list
EN
(0.8 MB)
LF/LFF Inline Filter for Reversible Oil Flow
Product brochure
EN
(0.39 MB)