Technical data
Other features, element | 0=no other features |
---|---|
Element type | S – suction elements |
Size | 0050 |
Filter material, element | W=stainless steel wire mesh |
Sealing material | 0=no seal |
Bypass | KB=no bypass |
Filtration rating | 75 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list
EN
(0 MB)
SF/SFM/SFF S/S.. Suction Filter and Suction Filter Elements
Product brochure
EN
(0 MB)