SRE1 non-adjustable

SKU
GP_1000495666
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [pl]
Product Search
Filter selection
Reset filter
Flow rate setting value [l/min]
Select all Reset selection

SRE1 non-adjustable


Grouped product items
SRE1-G1/4-12X/9,0
Material-No. 3018115
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/1,6
Material-No. 3055053
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/1,0
Material-No. 3055130
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/2,5
Material-No. 3055131
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/2,0
Material-No. 3440209
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/0,6
Material-No. 3467214
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/6,5
Material-No. 3467255
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/0,8
Material-No. 3507426
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/6,0
Material-No. 554534
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/8,0
Material-No. 554535
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/10,0
Material-No. 554536
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/5,0
Material-No. 558362
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE1-G1/4-12X/3,5
Material-No. 4211344
Additional function:
fixed, unadjustable
Adjustment type:
Non-adjustable
Cavity:
05520
Q product family [l/min]:
0.25 - 10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.