DV-20

SKU
GP_1000489972
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [pl]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection

DV-20


Grouped product items
DV-20-12.1/0
Material-No. 551224
Additional function:
Fine throttle spindle
Variant:
Surface ZnNi
Adjustment type:
Tool with cap nut
Cavity:
Inline connection
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-20-01.1/0
Material-No. 705062
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 300
Product family:
DV-20
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV-20-30.1/0
Material-No. 705174
Variant:
Stainless steel
Adjustment type:
Manual
Cavity:
Inline connection
Q product family [l/min]:
0 - 300
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.