Technical data
Approval | ATEX, CSA, IECEx |
---|---|
Electrical connection | Conduit 1/2-14 NPT single lead |
Mechanical connection | G1/2 HN28-22 |
Output signal | 4 to 20mA (3 conductor, source) |
Accuracy | 5.00% max = 3.00% typ. |
Pressure range max value | 5 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Difference |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval KEMA10ATEX0100X E
Approval and certificate
EN
(2.26 MB)

CSA Approval 2032612 E
Approval and certificate
EN
(0.11 MB)

IECEx Approval IECExKEM10.0053X E
Approval and certificate
EN
(0.32 MB)