Technical data
Approvals and certificates | SIL 2, PL D, Cat 2 |
---|---|
Measuring range, end value | 360 |
Measuring range, initial value | 0 |
Type | Single-turn |
Electrical connection | M12x1 male connector, 5-pin, axial |
Housing diameter | 36 mm, round |
Fixing type | Synchro 4-hole M3 |
Mechanical connection | 10 mm solid shaft, DM 6 mm |
Output signal | CANopen Safety |
Resolution | 14 bit |
Accuracy | 0.2° max = 0.1° typ |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EDS 926283 HAT 1436 F13 360R P01 V106
Software
EN
(0 MB)

EDS_926283_HAT 1436-F13-360R-P01-V106...
Software
EN
(0 MB)