Technical data
Probe length | 10.7 |
---|---|
Accuracy | 2.0% max = 1.0% typ. |
Electrical connection | Conduit 1/2-14 NPT single lead |
Mechanical connection | 9/16-18 UNF 2A (SAE6) / external |
Temperature range max value | 100 |
Temperature range min value | -25 |
Approval | ATEX, CSA, IECEx |
Output signal | 4 to 20mA (2 conductors) |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

ATEX Approval KEMA10ATEX0100X E
Approval and certificate
EN
(2.26 MB)

CSA Approval 2032612 E
Approval and certificate
EN
(0 MB)

IECEx Approval IECExKEM10.0053X E
Approval and certificate
EN
(0 MB)