Technical data
Approval | Ship approval |
---|---|
Electrical connection | DIN EN 175301-803 /3p + PE |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Output signal | 4 to 20mA (2 conductors) |
Accuracy | 1.00% max = 0.5% typ. |
Pressure range max value | 1 |
Pressure range min value | 0 |
Pressure unit | BAR |
Type of pressure | Absolute |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HDA 4100/4300/4400/4700 ship Operating instructions D/E
Operating/maintenance instructions
EN
(8.93 MB)

HDA 4100 Pressure Transmitter shipping applications
Product brochure
EN
(5.13 MB)