Technical data
Nominal pressure | 350 |
---|---|
Nominal pressure | 35 |
Nominal pressure | 5000 |
Approval/test certificate | No approval |
Nom. size | 10 |
M20100000 | S |
Accumulator connection | M33x2 |
M20004371 | DB12 |
Design | with pressure relief valve |
Pressure setting | 100 |
M20100001 | NBR |
M20100002 | L |
M20100003 | O |
M20100004 | O |
Type of adjustment | Pressure-set and lead-sealed by TÜV |
Relief of accumulator pressure to the tank | Manual |
Design, poppet valve | No poppet valve* |
Preferred models | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Operating manual KH
Operating/maintenance instructions
EN
(1.69 MB)

DSV 3-Way Safety Block
Product brochure
EN
(0.57 MB)