Technical data
Other features | 0=no other features |
---|---|
Sealing material | V=FPM (Viton) |
Clogging indicator | DZ=piping only, no VM |
Connection size | 50 |
Type of connection | DIN flange |
Filtration rating | 0 |
Filter material | XX=no filter element |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

WBF100/201 Wombat Filter Installation in
Operating/maintenance instructions
EN
(5.91 MB)