-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 32 |
Series | 330 |
Pre-charge pressure adjustable | Yes |
Material Bladder | FKM |
Material Accumulator shell | Carbon steel |
Material – fluid port | Stainless steel |
Preferred models | Yes |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions
EN
(1.1 MB)
SB Operating Instructions
Operating/maintenance instructions
EN
(4.34 MB)
SB Assembly and repair instructions
Operating/maintenance instructions
EN
(6.61 MB)
Bladder Accumulators
Product brochure
EN
(1.08 MB)
Hydraulic Bladder Accumulators High Pressure
Product brochure
EN
(0.72 MB)
SB Assembly and repair instructions
Operating/maintenance instructions
EN
(8.84 MB)