SB16AH-200F7/112U-16A*

Part number
4108721
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Fluid port, flange DIN
Nominal volume 200
Series 16
Pre-charge pressure adjustable Yes
Material Bladder NBR
Material Accumulator shell Carbon steel
Material – fluid port Carbon steel
Preferred models No
ATEX No
Suppl. equipment, fluid-side No additional equipment
Back-up version No

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Bladder Accumulators - Low Pressure
Product brochure EN

(0.76 MB)