The store will not work correctly in the case when cookies are disabled.
PPV103-37-FR01HK-3280-4205 *
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Through drive |
Single pump |
Ports |
SAE, BSPF/metric |
Position, ports 1 |
Axial |
Controller |
Pressure-red. valve |
Seals |
Viton |
Shaft |
SAE B keyed shaft |
Mounting flange |
SAE B mounting flange 2-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
37 |
Setting range |
12-210 |
Size |
PPV103 |