Technical data
Coil design | 50-1836 |
---|---|
Plug connector type | Free single leads |
Nominal Voltage [V] | 12 |
Maximum Current [A] | 1.75 |
M20004588 | 4.1 |
M20004590 | 0.24 |
M20004591 | 2 |
M20004592 | R |
M20004593 | 65/67 |
M21001123 | 02 |
M21001126 | DC |
M21001127 | 50 |
M21001128 | 36 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Solenoid Coils for Proportional Valves
Product brochure
EN
(0.76 MB)