HREL 6 A 21,3 PA ST M ZN

Part number
3137392
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 6
Temp.-resistance, clamp -40 to +120 °C.
Application, clamp Cable + hose mounting
Tightening torque, bolt 10 Nm

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3137392 HREL 6 A 213 PA ST M ZN EN
Product information EN

(0.22 MB)