SK350-32/2212U-350AAH-AAE-18

Part number
3112126
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Series 350
Piston design type 3.5 m/s (piston 2)
Nominal volume 32
Material of piston Carbon steel
Material Seals + piston seal NBR / PTFE compound
Material of cyl. Jacket, end cap Carbon steel
Supplementary equipment No monitoring device
Piston diameter (Øi) 180
Preferred models Yes
Suppl. equipment, fluid-side No additional equipment

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ST-Operating Instructions
Operating/maintenance instructions EN

(1.1 MB)

SK Operating Instructions
Operating/maintenance instructions EN

(3.22 MB)

Piston Accumulators - Standard version
Product brochure EN

(1.89 MB)

Piston Accumulators - High Pressure
Product brochure EN

(0.56 MB)

SK Assembly and repair instructions
Operating/maintenance instructions EN

(8.38 MB)