BFL P 30 M 3 W 1.0 /-RV0.2

Part number
1324477
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features RV02=check valve 0.2 bar
Standard 0=none
Changeover 0=no changeover
Sealing material NBR=NBR (Perbunan)
Bypass KB=no bypass
Clogging indicator W=no indicator hole
Connection size 42 X 2
Type of connection Thread (metric)
Filtration rating 3
Filter material P=paper
pmax [bar] 0