-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features | A5=response pressure CI 5 bar |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 6 bar |
Clogging indicator | B=visual |
Connection size | 90 |
Type of connection | SAE flange |
Filtration rating | 5 |
Filter material | SN=Sustainmicron |
pmax [bar] | 7 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RF Return Line Filter
Spare parts list
EN
(0.81 MB)
RF Return Line Filter
Product brochure
EN
(0.7 MB)