Technical data
Other features | DB=CI in acc. with Mercedes-Benz |
---|---|
Standard | 1=in acc. w. DIN 24550 |
Changeover | D=cock plug changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | KB=no bypass |
Clogging indicator | LZ=visual/electrical |
Connection size | 1 1/4 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 210 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

FMND Change over inline filter DIN 24550
Spare parts list
EN
(1.34 MB)

FMND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0.5 MB)