VP-P2SRE6

SKU
GP_1000506194
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [no]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Sealing material
Select all Reset selection

VP-P2SRE6


Grouped product items
VP-P2SRE 6 L01R D01-24PG/N
Material-No. 3493289
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. flow control valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VP-P2SRE 6 L04R D01-24PG/N
Material-No. 3493290
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. flow control valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VP-P2SRE 6 L08R D01-24PG/N
Material-No. 3493291
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. flow control valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VP-P2SRE 6 L16R D01-24PG/N
Material-No. 3493292
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. flow control valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VP-P2SRE 6 L25R D01-24PG/N
Material-No. 3493293
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. flow control valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
VP-P2SRE 6 L25R D01-24PG/V
Material-No. 3541029
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 25
Function:
Prop. flow control valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.