PDBM10120AP

SKU
GP_1000505570
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [no]
Product Search
Filter selection
Reset filter
Cavity
Select all Reset selection
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDBM10120AP


Grouped product items
PDBM10120AP-01-C-N-350-24PG-8.8
Material-No. 3105357
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-N-230-24PG-8.8
Material-No. 3122621
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-N-060-24PG-8.8
Material-No. 3122622
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-N-060-12PG-2.2
Material-No. 3122655
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-N-230-12PG-2.2
Material-No. 3122656
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-N-350-12PG-2.2
Material-No. 3122657
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-N-230-0
Material-No. 3761101
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-N-350-0
Material-No. 3761102
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM10120AP-01-C-V-350-0
Material-No. 3761126
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.