HLT 2500-F1-M06-C01-0900-000

Part number
924459
To parent product group
In stock
PCE
Technical data
More Information
Electrical connection Male connector M16, 6-pin
Mechanical connection Flange housing design
Output signal 4 .. 20 mA (3-conductor)
Resolution 0.05 mm
Measuring range [mm] 900
Design / geometry Profile
Measuring principle Magnetostrictive
Approvals and certificates No