HLT 2100-R1-K01-C01-0910-000

Part number
923207
To parent product group
In stock
PCE
Technical data
More Information
Electrical connection Jacketed cable, length 1 m
Mechanical connection M18x1.5 screw-on flange
Output signal 4 .. 20 mA (3-conductor)
Resolution 0.005 mm
Measuring range [mm] 910
Design / geometry Rod
Measuring principle Magnetostrictive
Approvals and certificates No