The store will not work correctly in the case when cookies are disabled.
HLT 2500-L2-P61-PRO-0660-000
To parent product group
Technical data
More Information
Electrical connection |
2 x M12x1, 5-pol. + M8 4-pol. |
Mechanical connection |
Profile design |
Output signal |
Profibus DP-V0 |
Resolution |
0.001 mm |
Measuring range [mm] |
660 |
Design / geometry |
Profile |
Measuring principle |
Magnetostrictive |
Approvals and certificates |
No |