HDA 4345-A-0040-000-F1

Part number
908924
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Technical data
More Information
Approval UL approval
Electrical connection DIN EN 175301-803 /3p + PE
Mechanical connection G1/4 A ISO 1179-2 / external
Output signal 4 to 20mA (2 conductors)
Accuracy 1.00% max = 0.5% typ.
Pressure range max value 40
Pressure range min value 0
Pressure unit BAR
Type of pressure Relative

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4100/4300 Operating instructions D/E
Operating/maintenance instructions EN

(9.71 MB)

HDA 4300 Pressure Transmitter
Product brochure EN

(0.89 MB)