The store will not work correctly in the case when cookies are disabled.
EDS 3396-2-0010-000-F1
To parent product group
Technical data
More Information
Approvals and certificates |
UL approval |
Additional interface |
No |
Electrical connection |
M12x1 / 4p |
Mechanical connection |
G1/4 ISO 1179-1 / internal |
Switching outputs |
2 |
Setting range max value |
10 |
Setting range min value |
0 |
Pressure unit |
BAR, PSI, MPA |
Type of pressure |
Relative |
Display |
Yes |