GSU-E-14-1X/-AF-AN *

Part number
4797651
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Technical data
More Information
M20004258 02
M20003992 49
M20003775 14,5
M20003778 13
M20003853 230
Volume flow 1 65
Unit, max. permitted pressure bar
M20003772 59
M20003852 AC
M20003854 50
M20003860 0.8
M20003858 40
M20003855 1
M20003782 5
M20003783 40
Max. permitted media temp. [°C] 50
Min. permitted media temp. [°C] 5

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Gas Separation Unit / Nitrogen Generator - GSU
Product brochure EN

(3.49 MB)