GSU-E-29-1X/ *

Part number
4797611
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Technical data
More Information
M20004258 02
M20003992 49
M20003775 29
M20003778 13
Volume flow 1 130
Unit, max. permitted pressure bar
M20003772 59
M20003782 5
M20003783 40
Max. permitted media temp. [°C] 50
Min. permitted media temp. [°C] 5

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Gas Separation Unit / Nitrogen Generator - GSU
Product brochure EN

(3.49 MB)