E-Pack

Part number
4713406
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Technical data
More Information
M20003775 34
M20003778 350
Container size [l] OHNE
Volume flow 1 189
Unit, max. permitted pressure bar
M20003772 05
M20003782 -10
M20003783 40
Max. permitted media temp. [°C] 63
Min. permitted media temp. [°C] 43