The store will not work correctly in the case when cookies are disabled.
LEIHG. MPU-800 + MFU-800 Filteraggregat
To parent product group
Technical data
More Information
Voltage |
400V-50Hz-3Ph |
Flow rate [l/min] |
0 - 740 |
Operating medium |
M |
Container size [l] |
OHNE |
Unit, max. permitted pressure |
bar |