The store will not work correctly in the case when cookies are disabled.
PPV100S37-FRE07-P1-24G-K1E2D-10-4305 *
To parent product group
Technical data
More Information
Through drive |
Single pump |
Ports |
SAE, metric thread |
Position, ports 1 |
Radial |
Controller |
Electr. remote adj. press. contr. |
Seals |
Viton |
Shaft |
ISO keyed shaft Ø32mm |
Mounting flange |
ISO mounting flange Ø125 4-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
37 |
Setting range |
Without |
Size |
PPV100S |