The store will not work correctly in the case when cookies are disabled.
PPV103-10-FR01H-K-1280-4200 *
To parent product group
Technical data
More Information
Through drive |
Single pump |
Ports |
BSPF thread |
Position, ports 1 |
Radial+axial |
Controller |
Pressure-red. valve |
Seals |
NBR |
Shaft |
SAE AB keyed shaft |
Mounting flange |
SAE A mounting flange 2-hole |
Direction of rotation |
Clockwise rotation |
Displacement |
10 |
Setting range |
20-210 |
Size |
PPV103 |